PENN logo
Johnson Controls  |  Building Automation and Controls  |  Penn


Optimize your refrigeration controls with the PENN TC Series of refrigeration and defrost controllers. They are multifunctional, programmable temperature controls designed to maintain optimal temperature in commercial refrigerators, glass door displays, pharmaceutical refrigerators, prep tables, freezers, and more.

Equipped with capacitive touch keys and a large LED display, PENN TC Series controllers are designed with optional inputs and corresponding output relays to control and optimize refrigeration system performance. The panel-mounted controllers reduce temperature swings to ensure longer food shelf life.

Features and Benefits of the PENN TC Series include:

Wide variety of control capabilities

  • Defrost Control, including time/temperature and demand defrost
  • Evaporator fan functions
  • Case lighting management
  • Variable speed compressor control

High reliability

  • Minimize risk of damage due to water and moisture with IP65 rated enclosure
  • Capacitive touch screen eliminates failure due to mechanical buttons

Cost savings

  • Adaptive algorithm optimizes the defrost cycle based on system demands
  • Tighter temperature control – reduce temperature swings for longer food life
  • Use the available programming key to easily copy control parameters from one controller to the next, saving labor hours

Remote monitoring

  • Protect your perishable inventory with proactive alarms
  • Available with RS485 Modbus communication

Management of electric heat and hot gas defrost applications

Industry standard NTC type temperature sensors

115/230 VAC power supply options

Red, Blue, White, or Green LED options

3-year limited warranty

Sign up to learn more

Resources


Product Brochure
Product One Pager
Product Bulletin
Catalog Page


jci tagline best clear no padding (NO JCI)
johnson-controls_165px
© 2023 Johnson Controls. All Rights Reserved.Legal  |  Privacy
Legal  |  Privacy